IESNA:LM-63-2002
[TEST]P947524
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-835-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18761
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
3766.1 3768.1 3760.1 3743.3 3645 3542.8 3525.9 3607.3 3795.9 4046.9
4350.6 4699.9 5068.1 5337 5543.4 5747.9 5934.4 6046.6 6085.3 6043.6
5833.2 5455.1 4971.8 4205.7 3088.3 1798.2 1396.3 1277.2 1135.3 924.9
710.5 551.8 413.8 259 147.9 59.5 0
3766.1 3750.2 3742.3 3731.4 3636.1 3531.9 3517 3590.4 3772 4031.1
4326.8 4664.2 5032.4 5310.2 5508.7 5717.1 5901.7 6020.8 6076.4 6026.7
5800.5 5430.3 4939.1 4140.2 2991 1741.6 1380.4 1265.3 1121.4 909
701.6 544.8 394 249.1 143.9 57.6 0
3766.1 3761.1 3757.2 3746.2 3670.8 3570.6 3538.8 3599.4 3758.2 4001.3
4289.1 4612.6 4977.8 5299.3 5521.6 5728 5945.4 6093.2 6185.5 6177.6
6024.8 5685.4 5219.9 4495.5 3426.7 2026.4 1405.2 1276.2 1157.1 992.4
800.9 595.4 440.6 287.8 156.8 71.5 0
3766.1 3757.2 3752.2 3761.1 3709.5 3623.2 3584.5 3615.3 3726.4 3920.9
4179.9 4468.7 4803.1 5164.4 5453.1 5682.4 5902.7 6094.2 6208.3 6261.9
6202.4 5994 5622.8 4971.8 3991.4 2553.4 1445.9 1199.8 1091.6 962.6
825.7 685.7 530.9 354.3 202.4 90.3 0
3766.1 3762.1 3765.1 3784.9 3775 3729.4 3672.8 3666.9 3717.5 3833.6
4012.2 4242.4 4518.3 4835.9 5182.2 5502.8 5751.9 5968.2 6159.7 6300.6
6340.3 6253 6035.7 5681.4 4988.7 3760.1 2092.9 1061.8 835.6 703.6
573.6 462.5 360.2 254 137.9 50.6 0
3766.1 3768.1 3779 3805.8 3831.6 3831.6 3804.8 3780 3784 3832.6
3928.8 4079.7 4283.1 4523.3 4792.2 5133.6 5496.8 5803.5 5981.1 6064.5
6119 6145.8 6136.9 6126 6019.8 5394.6 4039 2249.7 1023.1 657
517 400.9 292.8 201.5 116.1 42.7 0
3766.1 3770.1 3790.9 3822.7 3868.3 3909 3936.8 3958.6 3956.6 3994.3
4057.9 4155.1 4290.1 4444.9 4634.4 4865.7 5128.6 5417.4 5677.4 5892.8
6110.1 6354.2 6598.4 6852.4 7167 7343.6 6798.8 5378.7 3475.3 1745.6
837.6 515 349.3 227.3 130 45.6 0
3766.1 3773 3801.8 3847.5 3897.1 3946.7 4006.2 4073.7 4155.1 4259.3
4392.3 4545.1 4709.8 4892.4 5109.8 5375.7 5676.4 6007.9 6369.1 6760.1
7211.6 7704.9 8256.6 8805.4 9420.7 10136.2 10833.8 11010.5 10369.4 8846.1
6575.5 4171 2432.3 1343.7 593.4 142.9 0
3766.1 3783 3817.7 3870.3 3921.9 3968.5 4025.1 4102.5 4192.8 4329.8
4510.4 4717.8 4963.9 5267.6 5636.7 6094.2 6624.2 7237.4 7898.4 8573.2
9340.3 10068.7 10928.1 11801.4 12849.4 13879.5 15189.4 16592.6 17709.1 17592
15481.2 11666.5 7374.4 2955.3 539.9 119.1 0
3766.1 3782 3824.6 3874.3 3925.9 3981.4 4040 4118.4 4212.7 4348.6
4515.3 4715.8 4953 5257.6 5635.7 6116.1 6665.8 7330.7 8065.1 8817.3
9607.3 10414.1 11278.4 12221.2 13227.5 14276.4 15467.3 16761.3 18025.6 18248.9
16143.1 11782.6 6684.7 1740.6 371.2 110.2 0
3766.1 3781 3814.7 3881.2 3935.8 3996.3 4045.9 4118.4 4217.6 4336.7
4480.6 4644.4 4830.9 5087 5423.4 5830.2 6322.5 6927.8 7617.5 8369.8
9126 9901 10701.9 11556.3 12489.1 13406.1 14361.8 15198.3 15834.5 15379
13254.3 9133.9 3975.5 767.1 231.2 76.4 0
3766.1 3777 3822.7 3880.2 3932.8 3985.4 4035 4092.6 4173 4259.3
4361.5 4460.8 4560 4694 4890.5 5150.5 5463.1 5882.8 6377.1 6936.8
7546.1 8176.2 8795.5 9424.7 10078.6 10690.9 11305.2 11862 11980 10942
8823.3 6062.5 2587.1 515 154.8 42.7 0
3766.1 3777 3814.7 3858.4 3902 3928.8 3955.6 3978.5 3999.3 4024.1
4032.1 4005.3 3954.6 3901.1 3863.3 3861.4 3914.9 4067.8 4315.9 4628.5
4998.6 5406.5 5817.3 6226.2 6623.2 6953.6 7150.1 7260.3 6980.4 5871.9
4305.9 2662.6 1061.8 301.7 111.1 27.8 0
3766.1 3763.1 3772 3784.9 3777 3724.4 3643 3521 3360.2 3147.8
2881.9 2572.3 2264.6 2007.6 1803.2 1634.5 1504.5 1421.1 1378.4 1368.5
1395.3 1448.9 1500.5 1551.1 1574.9 1536.2 1417.1 1227.6 937.8 665.9
484.3 351.3 256 179.6 108.2 28.8 0
3766.1 3741.3 3710.5 3650 3540.8 3359.2 3116.1 2807.5 2462.1 2148.5
1891.5 1668.2 1461.8 1309 1225.6 1186.9 1160.1 1127.3 1092.6 1059.9
1021.2 968.6 907 852.5 799.9 747.3 695.7 640.1 574.6 500.2
423.7 349.3 269.9 185.6 101.2 22.8 0
3766.1 3716.5 3626.2 3473.3 3235.2 2896.8 2525.6 2172.3 1912.3 1691
1502.5 1396.3 1334.8 1281.2 1225.6 1179 1154.1 1145.2 1128.3 1090.6
1036 981.5 925.9 872.3 813.8 756.2 697.6 635.1 574.6 508.1
437.6 359.2 269.9 174.7 89.3 18.9 0
3766.1 3700.6 3548.8 3299.7 2934.5 2488.9 2111.8 1850.8 1642.4 1512.4
1450.9 1394.3 1334.8 1271.2 1212.7 1177 1166 1160.1 1146.2 1101.5
998.3 939.8 887.2 836.6 789.9 746.3 692.7 633.1 569.6 498.2
420.8 337.4 250.1 168.7 90.3 24.8 0
3766.1 3674.8 3463.4 3119.1 2646.7 2182.2 1885.5 1666.2 1547.1 1495.5
1431 1368.5 1325.8 1280.2 1217.7 1178 1160.1 1136.3 1031.1 986.4
971.5 965.6 948.7 921.9 881.2 827.6 752.2 681.8 604.4 527
447.6 368.2 285.8 202.4 119.1 40.7 0
3766.1 3667.8 3409.8 2982.1 2445.2 2025.5 1760.5 1590.8 1540.2 1481.6
1410.2 1361.5 1330.8 1290.1 1215.7 1165.1 1125.4 1016.2 978.5 962.6
949.7 946.7 934.8 903.1 848.5 784 714.5 639.1 560.7 490.2
421.8 354.3 289.8 224.3 225.3 170.7 0
3766.1 3641.1 3334.4 2851.1 2292.4 1931.2 1685.1 1575.9 1539.2 1472.7
1404.2 1360.6 1334.8 1294.1 1206.7 1130.3 1030.1 951.7 926.9 904.1
889.2 880.2 839.6 793.9 742.3 690.7 630.2 571.6 507.1 441.6
380.1 316.6 257 309.6 277.9 93.3 0
3766.1 3633.1 3307.6 2804.5 2229.9 1855.8 1635.4 1569.9 1536.2 1471.7
1404.2 1363.5 1344.7 1307 1200.8 1088.6 957.6 903.1 868.3 840.5
826.7 795.9 744.3 696.7 648 593.4 545.8 498.2 447.6 401.9
379.1 299.7 249.1 344.4 158.8 39.7 0
3766.1 3646 3327.5 2810.4 2243.8 1880.6 1644.4 1573.9 1546.1 1482.6
1410.2 1371.5 1351.6 1317.9 1214.7 1089.6 955.7 901.1 864.4 835.6
819.7 789.9 739.3 694.7 645 592.5 539.9 492.2 445.6 390
341.4 280.8 249.1 345.3 136.9 33.7 0
